EMARMOUR

EMARMOUR™ Series

What is EMARMOUR™?

EMARMOUREMARMOUR™ is the brand name reserved by ROHM only for those products leveraging proprietary technologies covering layout, processes, and circuit design to achieve ultra-high noise immunity that minimizes output voltage fluctuation across the entire noise frequency band during noise evaluation testing under the international ISO 11452-2 standard. This unprecedented noise immunity both reduces design load while improving reliability by solving issues related to noise in the development of a variety of systems.

【The Need for High EMI Immunity Op Amps】

There are 2 main reasons for using high EMI immunity Op Amps The first is to shut out external noise in electronic devices that protect human lives and ADAS (Advanced Driver Assistance Systems) to prevent traffic accidents.
The second is to cope with increased noise generated by high voltage batteries and drive equipment along with high power motors in AC and power steering systems installed in electric vehicles.
ROHM’s high EMI immunity EMARMOUR™ Op Amp series provides stronger noise protection for electronic circuits.

"EMARMOUR™ Series" Key Features

Key Features 1. Superior noise immunity significantly reduces the design load for countermeasures

As shown in the graph of the output voltage fluctuation vs noise frequency below, in contrast to the measured peaks of standard and general-purpose high EMI immunity products that are easily affected by frequency-based noise, ROHM’s EMARMOUR™ Series minimize fluctuations due to frequency, making it possible to limit output voltage variations to less than ±1% (vs ±3.5 to ±10% with standard products).
Achieving high EMI immunity greatly reduces the burden placed on designers of automotive electrical systems to develop noise countermeasures that typically require much time and effort.
This reduces the cost and space previously required for external components such as the CR filter and shielding.

Noise Immunity Comparison via Radio Wave Emission Test

Key Features 2. Significantly improving noise immunity by conducting a thorough review of circuits, layout, element size, and other factors

In addition to conducting a thorough analysis of previous products, adding noise countermeasures circuits, and reviewing the layout, ROHM selected processes that generate optimal capacitances to dramatically improve EMI immunity. The key to success was to utilize a flexible approach in selecting the optimum solution, rather than simply following the industry trend of reducing chip size. Breakthrough noise immunity could never be achieved with just one countermeasure, but was the culmination of 3 factors.

  • Circuit review

  • Layout review

  • Utilizing optimized processes

  • Susceptibility to external noise is prevented by fully aligning the above 3 measures

Key Features 3. Significantly reducing the time, effort, and costs for noise countermeasures

High EMI noise immunity created from an unprecedented design eliminates the need for an external CR filter and shield previously required, contributing to greater space savings while reducing peripheral component costs.
Also, previously when integrating noise countermeasures, if noise evaluation fails after implementing functional and noise designs, it was necessary to start from the beginning, placing a considerable burden in terms of time, effort, and cost.
In response, ROHM’s high EMI immunity Op Amps allow users to significantly reduce design man-hours and costs, thereby reducing delivery times for short-term set designs.

  • Conventional Op Amp ROHM High EMI Immunity Op Amp
  • When designing a new model (board)

Key Features 4. Provides superior versatility and complies with international standards for reliability

ROHM’s new high EMI immunity Op Amps maintain the same performance as conventional products, ensuring worry-free operation even when used as replacements.
In addition, compliance with the international automotive standard AEC-Q100 ensures superior reliability.

 

EMARMOUR™ Series Product Lineup

Op Amps

■High EMI Immunity 150°C Operation Ground Sense Op Amps

Element Structure Part No. ch Supply Voltage
(V)
Input Offset Voltage
(Max)
Input Bias Current
(Typ)(nA)
Slew Rate
(Typ)(V/μs)
Circuit Current
(Typ)(mA)
EMARMOUR™
(High EMI Immunity)
Nano Cap™
(Stable Output)
Package ComfySIL™
Functional
Safety Category
Automotive Grade
(AEC-Q100 Qualified)
Bipolar LM2904EYFJ-C 2 3.0
to
36
6mV@25˚C
9mV@−40 to 150˚C
20 0.2 0.6 ✓ – SOP-J8 FSs YES
LM2904EYFVM-C MSOP8 FSs YES
LM2902EYFV-C 4 1 SSOP-B14 FSs YES

■High EMI Immunity Rail-to-Rail Input/Output Op Amps

Element Structure Part No. ch Supply Voltage
(V)
Input Offset Voltage
(Max)
Input Bias Current
(Typ)(nA)
Slew Rate
(Typ)(V/μs)
Circuit Current
(Typ)(mA)
EMARMOUR™
(High EMI Immunity)
Nano Cap™
(Stable Output)
Package ComfySIL™
Functional
Safety Category
Automotive Grade
(AEC-Q100 Qualified)
CMOS BD87581YG-C 1 4.0
to
14
9mV@25˚C
10mV@−40 to 125˚C
0.001 3.5 2.3 ✓ – SSOP5 FSs YES
BD87582YFVM-C 2 5 MSOP8 FSs YES
BD87584YFV-C 4 10 SSOP-B14 FSs YES
BD87554YFV-C 4 4.0
to
15
4.0mV@25˚C
5.0mV@-40 to 125˚C
0.001 2.4 7.9 ✓ – SSOP-B14 FSs YES
NEW
BD87521YG-C
1 4.0
to
15
1.5mV@25˚C
2.5mV@-40 to 125˚C
0.001 2.4 1.98 ✓ – SSOP5 FSs YES
NEW
BD87522YFJ-C
2 3.95 SOP-J8 FSs YES
NEW
BD87522YFVM-C
MSOP8 FSs YES
NEW
BD87524YFV-C
4 7.9 SSOP-B14 FSs YES
NEW
BD87521G-LB
1 4.0
to
15
1.5mV@25˚C
2.5mV@-40 to 125˚C
0.001 2.4 1.98 ✓ – SSOP5 – –
BD87522FJ-LB 2 3.95 SOP-J8 – –
BD87524FV-LB 4 7.9 SSOP-B14 – –
NEW
BD5294EYFV-C
4 1.7
to
5.5
2.5mV@25˚C
4.5mV@-40 to 125˚C
0.001 2.0 2.6 ✓ – SSOP-B14 FSs YES
NEW
BD5294EFV-LB
– –

■High EMI Immunity High Speed Ground Sense Op Amps

Element Structure Part No. ch Supply Voltage
(V)
Input Offset Voltage
(Max)
Input Bias Current
(Typ)(nA)
Slew Rate
(Typ)(V/μs)
Circuit Current
(Typ)(mA)
EMARMOUR™
(High EMI Immunity)
Nano Cap™
(Stable Output)
Package ComfySIL™
Functional
Safety Category
Automotive Grade
(AEC-Q100 Qualified)
CMOS BD77501G 1 7.0
to
15
27mV@25˚C 0.001 10 1.3 ✓ ✓ SSOP5 – –
BD77502FVM 2 2.6 MSOP8 – –
BD77504FV 4 5.2 SSOP-B14 – –

Comparators

■High EMI Immunity 150°C Operation Open Collector Comparators

Element Structure Part No. ch Supply Voltage
(V)
Input Offset Voltage
(Max)
Input Bias Current
(Typ)(nA)
Slew Rate
(Typ)(V/μs)
Circuit Current
(Typ)(mA)
EMARMOUR™
(High EMI Immunity)
Nano Cap™
(Stable Output)
Package ComfySIL™
Functional
Safety Category
Automotive Grade
(AEC-Q100 Qualified)
Bipolar LM8391EYG-C 1 3.0
to
36
5mV@25˚C
9mV@−40 to 150˚C
50 1.3 0.3 ✓ - SSOP5 FSs YES
LM2903EYFJ-C 2 0.6 SOP-J8 FSs YES
LM2903EYFVM-C MSOP8 FSs YES
LM2901EYFV-C 4 1.2 SSOP-B14 FSs YES
 

Related information

・Nano Series

・FUNCTIONAL SAFETY

 

*EMARMOUR™, Nano Cap™ and ComfySIL™ are trademarks or registered trademarks of ROHM Co., Ltd.

lightbox

Global-製品特設CSS